Sanding Roll For Woodworking Dry Sanding #400

Brand :
SK 11
Caution
- Only use for the applications for which it was specifically designed. Confirm the grit size and do not use on items for which it could become an issue if they are scratched.
Product Description
An economical sheet polishing material that can be cut to the required length to avoid waste.
[Features]
· A roll type that is easy to organize and convenient to store away.
· Sturdy, ideal for use with a sander.
· Can be easily cut by hand. Simply bend back and forth.
· Can also be used with hand sanders and polishing blocks.
[Applications]
· Used for the final finish before painting.