Sanding R Magic, Dry Sanding #60

Caution
- Only use for the applications for which it was specifically designed. Confirm the grit size and do not use on items for which it could become an issue if they are scratched.
Product Description
An economical sheet polishing material that can be cut to the required length to avoid waste.
[Features]
· A roll type that is easy to organize and convenient to store away.
· Can also be used with Magic Tape compatible hand sanders and polishing blocks.
· Can be used with a double-sided sanding sponge.
· When cutting, cut from the reverse side with a cutter knife.
[Applications]
· Used for the base polishing of woodwork, removing paint and removing rust and dirt.