1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rust Removal Eraser, Blue, Fine Grain SRE-220

SKJ HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 399.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product contains an abrasive. After use, there may be scratches on the substrate or the gloss may be lost. Do not use on precious metals, pieces of art, antiques, glass, lacquerware, plastic, leather, plated surfaces, printed surfaces, painted/coated surfaces, mirror finished surfaces, cutting edges, etc. Take care so that the eraser or shavings do not get into your eyes or mouth. Keep out of reach of children. Always test on an inconspicuous area of the item to be polished and confirm that there are no problems before use. Do not use this product on new or almost new products.
  • Do not leave close to flames. Dirt or rust that has penetrated into the material cannot be removed. Only use for the applications shown. Do not press hard or force it to bend. This may result in snapping or breaking. Lightly apply on top of the rust or dirt and rub away. Apply water to remove rust or dirt from areas around wet areas and from kitchen knives and scissors, etc. Proves even more effective if used together with a neutral detergent for when removing rust and dirt from gas cooking ranges and for removing tobacco stains from ashtrays.

Product Description

A product for use in grinding and polishing applications. Uses WA abrasive grain, a grain type with excellent polishing performance, to rub away even stubborn dirt.
[Features]
· Uses natural rubber, giving it the elasticity to fit to curved surfaces.
· It is also simple to cut into easy-to-use forms.
[Applications]
· Used for the removal of rust and dirt from the metal parts of bladed items such as kitchen knives, pocket knives and scissors as well as from pots, kettles and sinks and from around toilets.
· Used to remove residual adhesive from surfaces and to remove dirt from plastic, resin, FRP, etc.
· Used to remove tobacco residue stuck-fast to ashtrays.

Part Number
SRE-220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 399.00

SKJ HAND TOOL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Roughness of grain Fine Particle Size(#) 220 Size 65 × 25 × 20 mm
JAN Code 4977292158374 Abrasive grain WA Details of cut type Fine
Package width(mm) 65 Package height(mm) 120 Packaging depth(mm) 22
Package weight(g) 65

Please check the type/dimensions/specifications of the part SRE-220 in the Rust Removal Eraser, Blue, Fine Grain SRE-220 series.