1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Craft File, Rasp Cut (3‑Pc. Set)

SKJ FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 827.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please check that there are no cracks, chips, breaks or fissures in the main part of the file. If used in the wrong direction, the grain will become damaged, shortening the life of the file. Do not use the file like a hammer to hit work materials. Do not use as a lever as there is risk of breakage. Wearing gloves, safety glasses, etc. is recommended when working.

Product Description

3-piece set of woodworking files.
[Features]
· Used for small details in woodworking tasks, mainly on wood.
[Applications]
· Small and detailed grinding and polishing work in woodworking tasks, mainly on wood.

Part Number
4977292199070
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 827.95

SKJ FILE 1 Piece(s) 31 Day(s) 3‑pc set

Loading...

  1. 1

Basic Information

Overall Length(mm) 200 JAN Code 4977292199070 Details of cut type Rasp cut
Package width(mm) 60 Package height(mm) 262 Packaging depth(mm) 15
Package weight(g) 100 Material Handle: wood Set contents Round / half-round / flat
Specifications Wooden handle Quantity 3‑pc set