1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Brass Condenser Brush No. 2120

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 220.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand.

Product Description

A brass condenser brush with soft/flexible brass bristles. Ideal for polishing brass and copper.
[Features]
· The bristles are made of brass, a material that does not easily scratch materials, even soft metals.
· Also ideal for rust and dirt removal and bringing out woodgrain.
· Has a cylindrical shape that allows it to fit the inside of pipes.
· Type: condenser brush.
· Bristle material: brass wire.
· Diameter: 20 mm.
[Applications]
· For removing rust and dirt from the inside of pipes.

Part Number
NO.2120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 220.39

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Hair material Capacitive Brush