1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Working Brush Tampico Hard Type

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 287.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a neutral detergent. As it will cause the product to deteriorate, do not use chlorine or oxygen based bleach, mold removers or detergents containing acid, alkalinity or d-limonene. Do not leave close to flames or in high-temperatures.

Product Description

A hand brush which allows water to run through it.
[Features]
· Can also be used for car washing, etc.
· Tampico hard type.
· Overall handle length: approx. 370 mm.
[Applications]
· Ideal for washing plastering and agricultural tools.

Part Number
4977292819640
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 287.95

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Hair material Other