Paint Remover, Blade Width 20 mm / 30 mm

Brand :
SK 11

Caution

  • Do not use if there is any rattling between the metal part and wooden handle. Always handle with the utmost care so as to avoid cutting your hand on the metal section.

Product Description

A stainless steel paint remover with a blade whose performance is barely affected by rust and adhesive.
[Features]
· The ideal blade tip shape for paint removal.
· Blade width (4977292179720): 20 mm.
· Blade width (4977292179737): 30 mm.
[Applications]
· Paint removal.