1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Brush Long, P.P No. 85

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 410.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves.

Product Description

A polypropylene bristle brush. Suitable for removing dirt from pipes, etc.
[Features]
· Polypropylene bristles that will not easily scratch materials.
· The shaft is long, making it suitable for removing dirt from locations you cannot reach with your hands.
· Type: spiral brush, long.
· Bristle material: PP wire.
· Overall length: approx. 670 mm.
[Applications]
· Removing dirt from the inside of pipes.

Part Number
NO.85
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 410.75

HAND TOOL 2 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Hair material Polypropylene Type Twisted Brush

Please check the type/dimensions/specifications of the part NO.85 in the Spiral Brush Long, P.P No. 85 series.