1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wire Spiral Brush, No. 70 to No. 73

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • NO.70
  • NO.71
  • NO.72
  • NO.73
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 443.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand.

Product Description

An ideal wire brush for use in locations regular brushes cannot reach such as the inside of pipes.
[Features]
· A brush with fixed brush fibers. The brush was formed by taking individual wires and forming them into wire cores and then twisting them.
· The typical spiral brush shape and the plated wire bristles make it ideal for deburring and removing rust from pipes.
· Weight: 40 g.
· Type: spiral brush.
· Bristle material: plated corrugated wire.
[Applications]
· Removing rust from inside pipes and deburring.

Part Number
NO.71
NO.72
NO.73
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 443.52

HAND TOOL 1 Piece(s) 31 Day(s)

฿ 455.58

HAND TOOL 1 Piece(s) 31 Day(s)

฿ 461.61

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Hair material Wire Type Twisted Brush