1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Spiral Brush, No.81

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 506.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves.

Product Description

A brush with fixed brush fibers. The brush was formed by taking individual wires and forming them into wire cores and then twisting them.
[Features]
· The typical spiral brush shape and the nylon bristles make it ideal for cleaning pipes.
· Type: spiral brush.
· Bristle material: nylon wire.
· Size: diameter 25 mm.
[Applications]
· Cleaning the inside of pipes, etc.
· Ideal for use in locations regular brushes cannot reach, such as the inside of pipes.

Part Number
NO.81
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 506.43

HAND TOOL 2 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Hair material Nylon Type Twisted Brush

Please check the type/dimensions/specifications of the part NO.81 in the Nylon Spiral Brush, No.81 series.