Wire Channel Brush, No. 33 / No. 38

Brand :
SK 11
Caution
- Use a suitable brush for the given application. Be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand. Do not use on materials such as stainless steel, aluminum or brass as doing so may lead to rusting.
Product Description
A channel brush suitable for removing rust and paint.
[Features]
· A standard wire brush with powerful elasticity.
· Bristle material: steel wire.
· No. 33: channel brush, straight handle.
· No. 38: channel brush, curved handle.
[Applications]
· Can be used for rust and paint removal.