1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Wire Brush With Wooden Handle, 4-Rows

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 249.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves. Note that the metal wires can prick your hand. Do not use on materials such as stainless steel, aluminum or brass as doing so may lead to rusting.

Product Description

A powerful and rust-resistant stainless steel wire brush that is ideal for work around water supplies.
[Features]
· Can be used for rust and paint removal and work around water supplies.
· Type: brush with wooden handle.
· Bristle material: 4 rows of stainless steel wire.
[Applications]
· Ideal for rust and paint removal.
· For deburring, polishing, stripping and rust removal work.

Part Number
NO.112
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 249.30

HAND TOOL 5 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Hair material Wire Type Wood Handle Brush

Please check the type/dimensions/specifications of the part NO.112 in the Stainless Steel Wire Brush With Wooden Handle, 4-Rows series.