1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cleaning Cotton Swabs, Cone-Shaped

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • OM-10
  • OM-11
  • OM-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 230.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use on human bodies since they are not sterilized. Depending on the usage method, conditions, and the target object, there is a risk of scratching, so exercise caution when using on precision equipment. Handle with care when using organic solvents. The cotton ball may fall off when using solvents. Do not leave soaked in a solvent as it is dangerous.

Product Description

Hand-brush specification industrial cotton swabs specialized for cleaning.
[Features]
· The cotton ball is firm and produces little cotton waste.
· Can be used for cleaning of precision equipment that includes sensors, such as printers.
· Convenient for wiping off paint or painting small areas when making plastic models.
· Compared to cotton swabs for ears, the swab part is firm and does not deform easily, even when a solvent or water is applied.
· Swab size selectable from 6, 12 and 16 mm depending on the use.
[Applications]
· Optimal for cleaning window frames, home appliances, audio equipment, etc. at home.

Part Number
OM-3
OM-10
OM-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipQuantity

฿ 230.41

CARTRIDGE SET TP-100K 1 Piece(s) 31 Day(s) 40 pcs.

฿ 263.88

CARTRIDGE SET TP-100K 1 Piece(s) 31 Day(s) 10 pcs.

฿ 283.09

CARTRIDGE SET TP-100K 1 Piece(s) 31 Day(s) 10 pcs.

Loading...

  1. 1

Basic Information

Hair material Other