Cleaning Cotton Swabs, Teardrop-Shaped

Caution
- Do not use on human bodies since they are not sterilized. Depending on the usage method, conditions, and the target object, there is a risk of scratching, so exercise caution when using on precision equipment. Handle with care when using organic solvents. The cotton ball may fall off when using solvents. Do not leave soaked in a solvent as it is dangerous.
Product Description
Hand-brush specification industrial cotton swabs specialized for cleaning.
[Features]
· The cotton ball is firm and produces little cotton waste.
· Can be used for cleaning of precision equipment that includes sensors, such as printers.
· Convenient for wiping off paint or painting small areas when making plastic models.
· Compared to cotton swabs for ears, the swab part is firm and does not deform easily, even when a solvent or water is applied.
· Suitable for various applications such as flat surfaces, curved surfaces, and gaps.
[Applications]
· Optimal for cleaning window frames, home appliances, audio equipment, etc. at home.