Cleaning Cotton Swabs, Cone-Shaped, Long, OM-16/OM-17

Caution
- Do not use on human bodies since they are not sterilized. Depending on the usage method, conditions, and the target object, there is a risk of scratching. Exercise caution when using on precision equipment. Handle with care when using organic solvents. The cotton ball may fall off when using solvents. Exercise caution when using.
Product Description
Hand-brush specification cone-shaped long type industrial cotton swabs specialized for cleaning.
[Features]
· The cotton ball is firm and produces little cotton waste.
· Suitable for various applications such as flat surfaces, curved surfaces, and gaps.
· Can be used for cleaning of precision equipment that includes sensors, such as printers.
· Convenient for painting and wiping off paint when making plastic models, in addition to cleaning.
· The cotton ball part does not deform easily even when applying organic solvents or water.
· The rod material can be selected from paper or Japanese birch.
[Applications]
· Optimal for cleaning window frames, home appliances, audio equipment, etc. at home.