Safety Strong Bevel Brush 95 mm

Brand :
SK 11

Caution

  • When attaching the brush, do not equip a grinding wheel mounting washer or nut to the spindle. Do not exceed the maximum operating rotational speed. Never remove the grinder safety cover.

Product Description

The Safety Strong Bevel Brush is ideal for removing rust before painting, removing welding beads and polishing metal and wood.
[Features]
· Can be used with a variety of materials, including all types of metal, and for bringing out the woodgrain on wood, etc.
· Adapts perfectly to flat, curved and uneven polishing surfaces, providing excellent polishing performance.
· The 95‑mm diameter bevel shape allows for the polishing of large surface areas in one go.
· Prevents rust stains after polishing stainless steel.
· Also demonstrates incredible mill scale removal and deburring performance.
[Applications]
· Removing rust and weld beads and polishing metal and wood.
· For flat, curved and uneven surfaces.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat