Super Bevel Wire Brush 95 mm

Brand :
SK 11

Caution

  • When attaching the brush, do not equip a grinding wheel mounting washer or nut to the spindle. Do not exceed the maximum operating rotational speed. Never remove the grinder safety cover.

Product Description

The super bevel wire brush uses rust and break-resistant brass-plated wire.
[Features]
· The outer circumference of the wire is coated by urethane, helping reduce wire breakage and extending the lifespan.
· A shape convenient for polishing curved and uneven surfaces.
· Vibrations during use are kept extremely low, ensuring stability during work.
· Compatible models: disc grinder.
· Screw diameter: M10 × P1.5.
· Wire diameter: 0.25 mm.
[Applications]
· For removing rust before painting, polishing steel sheet and removing rust.