1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Wire Brush 75 mm (Part Number)

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 488.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When attaching the brush, do not equip a grinding wheel mounting washer or nut to the spindle. Do not exceed the maximum operating rotational speed. Never remove the grinder safety cover.

Product Description

A cup wire brush that uses rust and break-resistant brass-plated wire.
[Features]
· The outer circumference of the wire is coated by urethane, helping reduce wire breakage and extending the lifespan.
· Vibrations during use are kept extremely low, ensuring stability during work.
· Size: width 80 × height 55 × depth 80 mm.
· Weight: 340 g.
· Outer diameter: 75 mm.
[Applications]
· Compatible models: disc grinders.
· Ideal for removing rust from iron and non-ferrous metals, removing paint, polishing base materials, deburring and removing scale after welding.

Part Number
4977292340700
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 488.78

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.25
Thread Diameter M10 x P1.5