Hexagonal Shaft Hole Brush (6.35‑mm Hexagonal Shaft)

Brand :
SK 11

Caution

  • Only use for the applications for which it was originally intended. Carefully check for cracks, breaks and any deformations before use. Applying excessive loads or bending may cause snapping or breaking. Confirm the hole diameter that it is to be used with and use the matching size. Always wear protective gear such as safety goggles and dust masks when working. Thoroughly read the instruction manual before use and operate correctly. Do not touch or remove the brush when it is rotating. Do not exceed the maximum operating speed.

Product Description

A hexagonal shaft type hole brush that can be used for all types of brushing work by making use of the rotary motion of impact drivers.
[Features]
· Can quickly clean the inside of the hole during anchor installation work.
· Shaft: hexagonal shaft 6.35 mm.
[Applications]
· All types of brushing including anchor hole brushing and pipe cleaning.
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
Hexagonal Shaft Hole Brush (6.35‑mm Hexagonal Shaft) | SK 11 | MISUMI Thailand