1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Nylon Brush, Fine Grain (6.35‑mm Hexagonal Shaft)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292368131
  • 4977292368094
  • 4977292368117
  • 4977292368155
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 286.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using with an impact driver, take caution not to apply too much load.

Product Description

A fine grain type nylon brush with a hexagonal shaft. Ideal for removing rust from iron, removing paint and for polishing work.
[Features]
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· Fine / grit size: 150.
· Maximum operational rotational speed: 4,500 rpm.
[Applications]
· Applicable models: electric drills, impact drivers.
· Removing paint and surface polishing of metal, resin or wood.

Part Number
4977292368094
4977292368117
4977292368131
4977292368155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPackage width
(mm)
Package height
(mm)
Packaging depth
(mm)
JAN Code Package weight
(g)

฿ 313.26

BRUSH 1 Piece(s) 31 Day(s) 759035497729236809460

฿ 286.09

BRUSH 1 Piece(s) 8 Day(s) 507560497729236811760

฿ 318.60

BRUSH 1 Piece(s) 8 Day(s) 709570497729236813180

฿ 352.15

BRUSH 1 Piece(s) 8 Day(s) 100120404977292368155100

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35‑hexagonal shaft Maximum operational rotation speed 4,500 rpm Compatible models Electric drill, impact driver
Cut type Fine Grit size 150