Hexagonal Shaft Nylon Brush, Coarse Grain

Caution
- When using with an impact driver, take caution not to apply too much load.
Product Description
A coarse grain type nylon brush with a hexagonal shaft. Ideal for removing rust from iron, removing paint and for polishing work.
[Features]
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· Coarse grain / grit size: 80.
· Maximum operational rotational speed: 4,500 rpm.
[Applications]
· Applicable models: electric drills, impact drivers.
· Removing paint and surface polishing of metal, resin or wood.