Cylindrical Type Shaft-Mounted Brush

Brand :
SK 11

Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A cylindrical type shaft-mounted brush. Ideal for removing rust from iron, removing paint and for deburring.
[Features]
· Useful for work on corners or in tight spaces such as when polishing or cleaning the inner surface of pipes.
· Can be used for finishing abnormally shaped wood, tree roots, etc.
· Shaft diameter: 6 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· Deburring and removing rust and paint from iron, light metals and wood.
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
Cylindrical Type Shaft-Mounted Brush | SK 11 | MISUMI Thailand