1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical Type Shaft-Mounted Stainless Steel Brush

BRUSH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292332354
  • 4977292332392
  • 4977292332446
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 219.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A cylindrical type shaft-mounted stainless steel brush that comes in useful for work on corners or in tight spaces such as when polishing or cleaning the inner surface of pipes.
[Features]
· Can be used for finishing of abnormally shaped wood, tree roots, etc.
· Shaft diameter: 6 mm.
· 4977292332354: Diameter approx. 10 mm.
· 4977292332392: Diameter approx. 15 mm.
· 4977292332446: Diameter approx. 19 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· Ideal for polishing stainless steel, removing rust from iron, removing paint and deburring.

Part Number
4977292332354
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 219.52

BRUSH 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Diameter(mm) Approx. 10 Package width(mm) 20
Package height(mm) 90 Packaging depth(mm) 20 JAN Code 4977292332354
Material Wire: stainless steel Compatible models Electric drill / flexible shaft / air drill Package weight(g) 20

Please check the type/dimensions/specifications of the part 4977292332354 in the Cylindrical Type Shaft-Mounted Stainless Steel Brush series.