1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bowl Type Shaft-Mounted Brush

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292332309
  • 4977292332316
  • 4977292332323
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A bowl type shaft-mounted brush. Ideal for removing rust from iron, removing paint, removing dirt and for deburring.
[Features]
· Especially effective for smooth polishing of flat surfaces.
· Shaft diameter: 6 mm.
· 4977292332309: Diameter approx. 50 mm.
· 4977292332316: Diameter approx. 65 mm.
· 4977292332323: Diameter approx. 75 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· For polishing iron, light metal and wooden materials.

Part Number
4977292332309
4977292332316
4977292332323
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
JAN Code Package weight
(g)

฿ 338.59

BRUSH 1 Piece(s) 31 Day(s) Approx. 50609045497729233230980

฿ 383.22

BRUSH 1 Piece(s) 31 Day(s) Approx. 6585125854977292332316180

฿ 439.90

BRUSH 1 Piece(s) 31 Day(s) Approx. 7585125854977292332323300

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Compatible models Electric drill / flexible shaft / air drill