Wire Wheel, Hole Diameter: 12.7 mm

Brand :
SK 11
Caution
- Always make sure to turn off the power to the motor. Install firmly and make sure there is no looseness. Prior to use, be sure to perform an idle run for at least 3 minutes. Do not exceed the maximum operating speed.
Product Description
A wire wheel for removing rust and paint and for deburring iron, etc.
[Features]
· Hole diameter: 12.7 mm.
· 4977292344500: Outer diameter 125 mm.
· 4977292344517: Outer diameter 150 mm.
· 4977292344609: Outer diameter 100 mm.
[Applications]
· Ideal for removing rust from metal, deburring, surface polishing, surface treatment polishing, paint removal and wood stripping.