1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Spiral Brush, Shaft Diameter 6 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292333092
  • 4977292333108
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 528.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A handy spiral brush for use on the inside of pipes, in tight spaces and on surfaces with multiple undulations.
[Features]
· Made of stainless steel.
· Shaft diameter: 6 mm.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· Ideal for polishing stainless steel, removing rust from iron, etc., removing paint, removing dirt, deburring and for polishing internal surfaces.

Part Number
4977292333092
4977292333108
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Package height
(mm)
JAN Code Package weight
(g)

฿ 528.55

BRUSH 1 Piece(s) 31 Day(s) Approx. 15120497729233309220

฿ 547.85

BRUSH 1 Piece(s) 31 Day(s) Approx. 25125497729233310840

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Package width(mm) 32 Packaging depth(mm) 32
Material Brush: made of stainless steel Compatible models Electric drill / flexible shaft / air drill