1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Attachment Rust-Removal Puff Scrubber (Grit Size 240/150)

BRUSH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292385916
  • 4977292385923
  • 4977292385961
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A brush and shaft for use with an electric drill. Used for quick and easy removal of rust and dirt.
[Features]
· Uses the rotary action of the electric drill to remove stubborn dirt, rust, etc.
· A puff shape that will fit any space.
· Made of elastic materials that will not easily cause scratches.
· Size: width 70 × height 90 × depth 70 mm.
· Weight: 48 g.
[Applications]
· Removal of rust with an electric drill.

Part Number
4977292385961
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 465.23

BRUSH 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package width(mm) 90 Package height(mm) 145 Packaging depth(mm) 70
JAN Code 4977292385961 Material Shaft: special steel, Polishing part: non-woven fabric Color Black
Grit size 150 Package weight(g) 50