ZAK Reciprocating Brush TC Steel ZB90-05

Caution
- Only use for the applications for which it was originally intended. Carefully check for cracks, breaks and any other deformations before use. Applying excessive loads or bending may cause snapping or chipping. Always wear protective gear such as safety goggles and dust masks when working. Thoroughly read the instruction manual before use and operate correctly. When replacing the brush, be sure to first unplug the unit (AC powered type) or remove the battery (DC battery type).
Product Description
A shaft-mounted brush for rough scouring of crevices and tight spaces.
[Features]
· 5 steel wires make up 1 stranded wire, providing a firmness around the lower area and softness/flexibility at the bristle tips.
· Size: short.
· TC steel wire.
· High performance polishing.
[Applications]
· Deburring, removing rust, paint removal and polishing of metal.
· Compatible models: reciprocating saws, saber saws.
· Supported manufacturers: Makita, Hitachi Koki, Asada, REX, Ryobi, MCC, etc.