1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ZAK Reciprocating Brush SCN ZB94-05

ELECTRC ACCESSORIES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 573.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was originally intended. Carefully check for cracks, breaks and any other deformations before use. Applying excessive loads or bending may cause snapping or chipping. Always wear protective gear such as safety goggles and dust masks when working. Thoroughly read the instruction manual before use and operate correctly. When replacing the brush, be sure to first unplug the unit (AC powered type) or remove the battery (DC battery type).

Product Description

A shaft-mounted brush for rough scouring of crevices and tight spaces.
[Features]
· The nylon bristles contain abrasive grains, providing good polishing performance.
· Size: short.
· SC nylon.
· Surface polishing.
[Applications]
· Deburring, removing rust, paint removal and polishing of metal.
· Compatible models: reciprocating saws, saber saws.
· Supported manufacturers: Makita, Hitachi Koki, Asada, REX, Ryobi, MCC, etc.

Part Number
ZB94-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 573.18

ELECTRC ACCESSORIES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package width(mm) 42 Package height(mm) 180 Packaging depth(mm) 23
JAN Code 4977292303798 Material SC nylon Size(mm) Short
Specifications Surface polishing Supported manufacturers Makita, Hitachi Koki, Asada, REX, Ryobi, MCC, etc. Compatible models Reciprocating saws, saber saws
Package weight(g) 50