1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Wheel With Hexagonal Shaft

WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292336901
  • 4977292336918
  • 4977292336932
  • 4977292336949
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 446.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using with an impact driver, take caution not to apply too much load. Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A shaft mounted wheel that is ideal for polishing surfaces, removing dirt and for deburring copper, brass and wooden materials.
[Features]
· Can be used for finishing of abnormally shaped wood, tree roots, etc.
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· Use together with a horizontal drill stand or drill clamp to further broaden its range of applications.
· The bristles are soft will not damage the item being polished.
[Applications]
· Compatible models: electric drills, impact drivers.
· Removing rust or paint from iron, polishing and cleaning the inner surface of pipes, finishing of abnormally shaped wood and tree roots, etc.

Part Number
4977292336949
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 446.54

WHEEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Outer Diameter(mm) 100