1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flap Wheel For Polishing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 281.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not exceed the maximum operating rotational speed. Insert at least 2/3 of the shaft and fasten.

Product Description

A shaft-mounted wheel for smooth polishing of workpieces.
[Features]
· Has the polishing performance and flexibility of sandpaper.
[Applications]
· Ideal for surface polishing, polishing metal inner surfaces and wood as well as for removing rust and paint.
· Compatible models: electric drill, air grinder.

Part Number
4977292332804
4977292332828
4977292332842
4977292332903
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)

฿ 313.26

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 4025660

฿ 316.28

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 5025660

฿ 357.89

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 6025660

฿ 281.91

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 30103180

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft