1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hex Shaft Mounted Cloth Buff

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292368278
  • 4977292368285
  • 4977292368292
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 439.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When using with an impact driver, take caution not to apply too much load.

Product Description

Ideal for burnishing metal and light metals.
[Features]
· Apply an SK11 buffing abrasive suitable to the work material before use.
· Remove any rusting or burrs from the material before commencing work.
· Even more effective when used in a sequence of rough polishing and then medium polishing using a solid buff, sisal buff, etc.
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· When working with workpieces with small diameters, secure it using a horizontal drill stand, etc.
[Applications]
· For burnishing metal, aluminum, stainless steel, copper, chrome plating, precious metals, brass, etc.

Part Number
4977292368285
4977292368292
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 439.90

GRINDING WHEEL 1 Piece(s) 31 Day(s) 75

฿ 515.89

GRINDING WHEEL 1 Piece(s) 31 Day(s) 100

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff