Hexagonal Shaft-Mounted Brass Wire Brush

Brand :
SK 11

Caution

  • When using with an impact driver, take caution not to apply too much load. Wear protective gear such as safety goggles to ensure safety during use.

Product Description

Ideal for polishing surfaces, removing dirt and for deburring copper, brass and wooden materials.
[Features]
Can be used for finishing abnormally shaped wood, tree roots, etc.
· The 6.35‑mm hex shaft allows single-action attachment to an impact driver.
· Use together with a horizontal drill stand or drill clamp to further broaden its range of applications.
· The bristles are soft and will not damage the item being polished.
[Applications]
· Removing rust or paint from iron, polishing and cleaning the inner surface of pipes, finishing of abnormally shaped wood and tree roots, deburring, etc.