1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft-Mounted Wire Cup Brush

GRINDING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292336796
  • 4977292336802
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use together with an impact driver to perform such applications as removing rust and paint or for polishing base materials.
[Features]
· Its hexagonal shaft means that it can be used together with an impact driver.
[Applications]
· Polishing base materials and removing rust, paint and welding scale from iron.

Part Number
4977292336796
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 490.56

GRINDING WHEEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Package width(mm) 60 Package height(mm) 90 Packaging depth(mm) 80
JAN Code 4977292336796 Material Special steel Size(mm) 50
Specifications 6.35‑mm hexagonal shaft Package weight(g) 115