(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for grinding stone, wood, cemented carbide, etc.
[Features]
· A file for woodwork and stone materials that can be used with electric drills and air grinders.
· Use with an overhang of no more than 15 mm.
· The 6‑mm shaft allows use with electric drills and air grinders.
[Applications]
· For grinding wood, stone, tile, iron, cemented carbide, etc.
Part Number |
---|
4977292331654 |
4977292331661 |
4977292331678 |
4977292331685 |
4977292331692 |
4977292385312 |
4977292385343 |
4977292385350 |
4977292385381 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Grindstone section external diameter (mm) | Package width (mm) | Package height (mm) | Packaging depth (mm) | JAN Code | Package weight (g) | Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 262.61 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 32 | 61 | 132 | 45 | 4977292331654 | 80 | 32 | ||
฿ 307.23 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 38 | 61 | 132 | 45 | 4977292331661 | 120 | 38 | ||
฿ 256.58 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 16 | 50 | 130 | 18 | 4977292331678 | 40 | 32 | ||
฿ 264.42 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 25 | 50 | 130 | 25 | 4977292331685 | 60 | 38 | ||
฿ 283.72 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 50 | 80 | 130 | 55 | 4977292331692 | 80 | 13 | ||
฿ 242.71 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 32 | 50 | 68 | 30 | 4977292385312 | 40 | 32 | ||
฿ 244.52 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 25 | 45 | 75 | 23 | 4977292385343 | 40 | 38 | ||
฿ 261.40 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 50 | 60 | 57 | 48 | 4977292385350 | 60 | 13 | ||
฿ 238.49 | GRINDING WHEEL | 1 Piece(s) | 31 Day(s) | 16 | 43 | 70 | 15 | 4977292385381 | 20 | 32 |
Loading...
Type | Grindstone | Particle Size(#) | GC80P | Shaft Diameter(mm) | 6 |
---|---|---|---|---|---|
Compatible models | Electric drill, air grinder |
How can we improve?
How can we improve?