1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft-Mounted Sharpening Stone For Ironwork, 3‑mm Shaft / 6‑mm Shaft

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use the drill within the allowable rotation speed.

Product Description

A shaft-mounted sharpening stone that is ideal for grinding and working metals such as iron and stainless steel.
[Features]
· An ironworking file that can be used with an electric drill or air grinder.
· Use with an overhang of no more than 15 mm.
· Particle size: WA60P.
[Applications]
· Compatible models: electric drill and air grinder.
· Cutting of iron, light metal, stainless steel, etc.

Part Number
4977292331302
4977292331319
4977292331326
4977292331333
4977292331340
4977292331357
4977292331364
4977292331395
4977292331425
4977292331463
4977292331487
4977292331494
4977292331500
4977292331524
4977292331531
4977292331548
4977292331579
4977292331593
4977292385008
4977292385015
4977292385022
4977292385039
4977292385046
4977292385053
4977292385060
4977292385084
4977292385091
4977292385107
4977292385114
4977292385121
4977292385138
4977292385176
4977292385190
4977292385206
4977292385213
4977292385220
4977292385237
4977292385244
4977292385251
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Grindstone section external diameter
(mm)
Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
JAN Code Package weight
(g)
Length
(mm)

฿ 183.61

GRINDING WHEEL 1 Piece(s) 31 Day(s) 33511301849772923313022011

฿ 183.61

GRINDING WHEEL 1 Piece(s) 31 Day(s) 34501302049772923313192011

฿ 175.77

GRINDING WHEEL 1 Piece(s) 31 Day(s) 35501301249772923313262013

฿ 178.78

GRINDING WHEEL 1 Piece(s) 31 Day(s) 36501301849772923313332013

฿ 170.34

GRINDING WHEEL 1 Piece(s) 31 Day(s) 38501302049772923313402013

฿ 115.35

GRINDING WHEEL 1 Piece(s) 8 Day(s) 310501301549772923313572013

฿ 173.36

GRINDING WHEEL 1 Piece(s) 31 Day(s) 313501301549772923313642013

฿ 204.11

GRINDING WHEEL 1 Piece(s) 31 Day(s) 625521302549772923313954025

฿ 193.86

GRINDING WHEEL 1 Piece(s) 31 Day(s) 616511312149772923314254032

฿ 195.07

GRINDING WHEEL 1 Piece(s) 31 Day(s) 632611304049772923314634010

฿ 228.23

GRINDING WHEEL 1 Piece(s) 31 Day(s) 650811315749772923314878013

฿ 212.56

GRINDING WHEEL 1 Piece(s) 31 Day(s) 613501301749772923314941016

฿ 234.87

GRINDING WHEEL 1 Piece(s) 31 Day(s) 619501302349772923315002025

฿ 242.10

GRINDING WHEEL 1 Piece(s) 31 Day(s) 632601303849772923315246032

฿ 214.36

GRINDING WHEEL 1 Piece(s) 31 Day(s) 619511312249772923315314038

฿ 240.30

GRINDING WHEEL 1 Piece(s) 31 Day(s) 625511312749772923315484050

฿ 240.30

GRINDING WHEEL 1 Piece(s) 31 Day(s) 625511322749772923315798050

฿ 253.56

GRINDING WHEEL 1 Piece(s) 31 Day(s) 632621314249772923315934013

฿ 173.36

GRINDING WHEEL 1 Piece(s) 31 Day(s) 33384034977292385008511

฿ 173.36

GRINDING WHEEL 1 Piece(s) 31 Day(s) 34404034977292385015511

฿ 166.12

GRINDING WHEEL 1 Piece(s) 31 Day(s) 35404354977292385022513

฿ 169.74

GRINDING WHEEL 1 Piece(s) 31 Day(s) 36404354977292385039513

฿ 161.30

GRINDING WHEEL 1 Piece(s) 31 Day(s) 38434084977292385046513

฿ 162.50

GRINDING WHEEL 1 Piece(s) 31 Day(s) 3104343104977292385053513

฿ 164.31

GRINDING WHEEL 1 Piece(s) 31 Day(s) 3134543124977292385060513

฿ 175.77

GRINDING WHEEL 1 Piece(s) 31 Day(s) 61945601749772923850842019

฿ 191.45

GRINDING WHEEL 1 Piece(s) 31 Day(s) 62545622549772923850914025

฿ 204.11

GRINDING WHEEL 1 Piece(s) 31 Day(s) 63250683049772923851078032

฿ 233.06

GRINDING WHEEL 1 Piece(s) 31 Day(s) 638557238497729238511412038

฿ 182.40

GRINDING WHEEL 1 Piece(s) 31 Day(s) 61645681549772923851212032

฿ 202.30

GRINDING WHEEL 1 Piece(s) 31 Day(s) 62550732549772923851386038

฿ 198.69

GRINDING WHEEL 1 Piece(s) 31 Day(s) 6134345134977292385176516

฿ 198.69

GRINDING WHEEL 1 Piece(s) 31 Day(s) 61845652049772923851901028

฿ 225.22

GRINDING WHEEL 1 Piece(s) 31 Day(s) 63247683049772923852062032

฿ 200.49

GRINDING WHEEL 1 Piece(s) 31 Day(s) 61943751849772923852131038

฿ 223.41

GRINDING WHEEL 1 Piece(s) 31 Day(s) 62545852549772923852202050

฿ 197.48

GRINDING WHEEL 1 Piece(s) 31 Day(s) 61642701549772923852371032

฿ 223.41

GRINDING WHEEL 1 Piece(s) 31 Day(s) 62530903049772923852446150

฿ 234.87

GRINDING WHEEL 1 Piece(s) 31 Day(s) 63250553349772923852511013

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) WA60P Compatible models Electric drill, air grinder