1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mounted Wire Wheel For Polishing

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective gear such as safety goggles to ensure safety during use.

Product Description

A mounted wire wheel ideal for removing rust from iron, removing paint, removing dirt and for deburring.
[Features]
· Convenient for corners and tight spaces.
· Can be used for finishing abnormally shaped wood, tree roots, etc.
· Use together with a horizontal drill stand or drill clamp to further broaden its range of applications.
[Applications]
· Compatible models: electric drill, flexible shaft, air drill.
· For polishing metal products.

Part Number
4977292332002
4977292332019
4977292332026
4977292332057
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)

฿ 275.27

GRINDING WHEEL 1 Piece(s) 31 Day(s) 30

฿ 275.27

GRINDING WHEEL 1 Piece(s) 31 Day(s) 40

฿ 287.94

GRINDING WHEEL 1 Piece(s) 31 Day(s) 50

฿ 370.55

GRINDING WHEEL 1 Piece(s) 31 Day(s) 100

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) 6