Micro Drill With Shank

Brand :
SK 11
Caution
- Use within the allowable rotational speed. Before use, perform an idle operation in a safe location to check that there are no issues.
Product Description
Micro drill with shank, optimal for drilling holes.
[Features]
· For drilling holes in PCBs, plastic models, figures, etc.
· Size: width 2.34 × height 45 × depth 2.34 mm.
· Weight: 2 g.
· 2.35‑mm shank.
[Applications]
· Optimal for drilling holes in PCBs, figures, models, etc.