1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Felt Bob, 6-mm Shank

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292331920
  • 4977292331937
  • 4977292331944
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 373.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mounted wheel optimal for polishing metal surfaces and casting surfaces.
[Features]
· Weight: 20 g.
· Shank diameter: 6 mm.
[Applications]
· Compatible model: electric drill.
· Widely usable such as for burnishing and finish-polishing.
· Optimal for polishing of stainless steel, brass, aluminum and precious metals.

Part Number
4977292331920
4977292331937
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)

฿ 421.21

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 2025

฿ 373.57

WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 1520

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 6