(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Felt bob optimal for polishing metal surfaces and casting surfaces.
[Features]
· Widely usable, such as for polishing, burnishing, and finishing of stainless steel, brass, aluminum and precious metals.
· Size: width 10 × height 50 × depth 10 mm.
· Weight: 8 g.
[Applications]
· Compatible model: electric drill.
· Polishing metal surfaces and casting surfaces.
Application | Polishing | Type | Flap with shaft | Material | Felt |
---|---|---|---|---|---|
Outer Diameter(mm) | 10 | Width(mm) | 12 | Shaft Diameter(mm) | 3 |
How can we improve?
How can we improve?