1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Mounted Point, Natural Diamond Used (3.0 D-05)

GRINDING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Do not use near flammable liquids or gases.

Product Description

Mounted point featuring long-lasting sharpness and outstanding durability.
[Features]
· The shank is made of stainless steel which does not get magnetized, so chips do not adhere after cutting.
· Uses natural diamonds and features excellent sharpness and durability.
· Grit size: 140.
· Shank diameter: 3 mm.
[Applications]
· For machining metal, stainless steel, concrete, glass, marble, ceramics, etc.
· Compatible models: electric drill, hand grinder.

Part Number
3.0 D-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipGrindstone section external diameter
(mm)
Type Overall length
(mm)
JAN Code Package weight
(g)
Length
(mm)

฿ 862.00

GRINDING WHEEL 1 Piece(s) 15 Day(s) 0.3Implant type44.549772923341051210

Loading...

  1. 1

Basic Information

Type Grindstone Particle Size(#) 140 Shaft Diameter(mm) 3
Package width(mm) 50 Package height(mm) 130 Packaging depth(mm) 20
Material Shank: stainless steel; natural diamonds used Compatible models Electric drill, hand grinder

Please check the type/dimensions/specifications of the part 3.0 D-05 in the Diamond Mounted Point, Natural Diamond Used series.

Products with similar specification

Part Number
3.0 D-02
3.0 D-03
3.0 D-08
3.0 D-09
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipGrindstone section external diameter
(mm)
Type Overall length
(mm)
JAN Code Package weight
(g)
Length
(mm)

฿ 617.20

1 Piece(s) 31 Day(s) 4Straight Fischer type504977292334075126

฿ 810.18

1 Piece(s) 31 Day(s) 4.8Pair long type504977292334082169.7

฿ 462.22

1 Piece(s) 31 Day(s) 1.6Straight Fischer type44.54977292334150164

฿ 453.77

1 Piece(s) 8 Day(s) 1.8Round type44.54977292334143121.8