1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Titanium-Coated Carbide Bur, Aluminum 6

GRINDING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • STCB-26
  • STCB-27S
  • STCB-28
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,875.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was originally intended. Keep out of reach of children. Read the precautions thoroughly before use. Always test on an inconspicuous area before use.

Product Description

Carbide bur with drastically improved durability and long lasting sharpness thanks to the titanium coating.
[Features]
· Rough machining can be done in a short time.
· Made in USA.
· Shank diameter: 6 mm.
[Applications]
· Cut for aluminum/plastic.
· For deburring and removing burrs after machining.
· Compatible models: air grinders, electric grinders.

Part Number
STCB-28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,875.00

GRINDING WHEEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6 Package width(mm) 50 Package height(mm) 130
Packaging depth(mm) 30 JAN Code 4977292335003 Material Tip: carbide, titanium coated; shank: iron
Size(mm) 9.5 × 19 Shape Triangular Compatible models Air grinders, electric grinders
Package weight(g) 40