Disc Paper MG, 150 mm

Brand :
SK 11

Caution

  • Do not apply sudden pressure. Always check that there are no defects or abnormalities in the external appearance, etc. before use. Carry out proper ventilation while working. Do not store in direct sunlight or extremely dry or humid places.

Product Description

Hook-and-loop style disc paper.
[Features]
· Hook-and-loop style disc paper with a diameter of 150 mm.
· *Do not apply sudden pressure.
· *Always check that there are no defects or abnormalities in the external appearance, etc. before use.
· *Carry out proper ventilation while working.
· *Do not store in direct sunlight or extremely dry or humid places.
[Applications]
· Disc paper for belt disc sanders.