1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Polish B For Sharpening, Abrasive WA (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292351379
  • 4977292351386
  • 4977292351393
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 547.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Griding stone for double-headed grinders.
[Features]
· Optimal for grinding hard objects such as hardened steel and stainless steel thanks to the sharp blades emerging during grinding.
· Compatible model: Double-headed grinder.
· Hole diameter: 12.7 mm.
[Applications]
· For griding hardened steel (knives, etc.), stainless steel, steel alloy, special steel, etc.

Part Number
4977292351379
4977292351393
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter diameter Dimensions
(mm)
Maximum operating peripheral speed Packaging width
(mm)
Packaging height
(mm)
Packaging depth
(mm)
JAN Code
(mm)
Packaging weight
(g)
Specifications Grinding wheel thickness

฿ 547.85

GRINDER ACCESSORIES 1 Piece(s) 9 Day(s) 1253,000 m/min1251253497729235137980Abrasive WA, grit size 80, grade N, binder B, shape 1, edge shape D3.2 mm

฿ 915.11

GRINDER ACCESSORIES 1 Piece(s) 9 Day(s) 1502,000 m/min15015054977292351393260Abrasive WA, grit size 80, grade N, binder V, shape 1, edge shape D6.4 mm

Loading...

  1. 1

Basic Information

Inner Diameter Dimension(mm) 12.7 work material Stainless Steel / Alloy Steel Particle Size(#) 80
abrasive grain WA Abrasive Grain Material Abrasive WA Compatible models Double-headed grinder