Safety Polish B, Abrasive GC

Brand :
SK 11

Caution

    Product Description

    Griding stone for double-headed grinders.
    [Features]
    · Optimal for carbide alloys and stone materials, because it is hard, brittle, and produces a sharp cutting edge quickly.
    · Hole diameter: 12.7 mm
    · Maximum operating rotation speed: 2,000 m/min.
    · Compatible model: Double-headed grinder.
    · Abrasive GC, grit size 120, grade H, binder V, shape 1, edge shape A.
    [Applications]
    · For grinding carbide alloys, aluminum, porcelain, stone materials and other metals.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat