Safety Polish B, Outer Diameter 125 mm

Brand :
SK 11

Caution

    Product Description

    Griding stone for double-headed grinders.
    [Features]
    · High toughness makes up for the rather low hardness. Demonstrates sufficient cutting force on common steel, cast iron, etc.
    · Hole diameter: 12.7 mm.
    · External diameter: 125 mm.
    · Maximum operating rotation speed: 2,000 m/min.
    · Compatible model: Double-headed grinder.
    [Applications]
    · For grinding common steel (general steel), cast iron, cast steel, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Safety Polish B, Outer Diameter 125 mm | SK 11 | MISUMI Thailand