1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disc Paper (10 Sheets Included)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292339315
  • 4977292339322
  • 4977292339339
  • 4977292339346
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 444.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear protective eyewear and do not work with skin exposed. Always use the dedicated pad when using this product.

Product Description

Disc paper optimal for grinding and polishing stone materials, concrete, wood, metal, etc.
[Features]
· Can be used for a wide range of materials from stone to iron and wood.
· Used with an electric grinder.
· Outer diameter: 100 mm.
· Inner diameter: 16 mm.
[Applications]
· Optimal for polishing concrete, iron, wood, etc.

Part Number
4977292339322
4977292339339
4977292339346
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Package width
(mm)
Package height
(mm)
Package depth
(mm)
JAN Code Package weight
(g)

฿ 487.55

GRINDER ACCESSORIES 1 Piece(s) 31 Day(s) 40106108304977292339322200

฿ 444.73

GRINDER ACCESSORIES 1 Piece(s) 31 Day(s) 60105105204977292339339160

฿ 444.73

GRINDER ACCESSORIES 1 Piece(s) 31 Day(s) 120105105204977292339346140

Loading...

  1. 1

Basic Information

Type Sander paper work material general steel / Cast Iron / Stone Material Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) 16 Maximum operational rotation speed 13,700 min-1 Quantity 10 sheets
Material Vulcan fiber, thermosetting resin, silicon carbide abrasive