1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

ABS Plastic Magnet Tray

MAGNET HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SSM-150OR
  • SSM-240OR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Because the magnet can be extremely dangerous around medical devices, use sufficient caution in areas where individuals with pacemakers, etc., may be present. Do not use for anything other than the intended purpose and application. Magnetic force will fluctuate depending on the thickness of steel and surface to which it is applied. Do not use if the magnet slips and falls. Do not use near open flames or in high-temperature areas. Use and store in locations out of reach from children.

Product Description

A magnet tray useful for preventing removed screws and parts from becoming lost.
[Features]
· Holds onto items using a strong magnet.
[Applications]
· For storing screws, bolts and tools and preventing their loss.

Part Number
SSM-150OR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 297.10

MAGNET HOLDER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Other Shape Round Type Package width(mm) 150
Package height(mm) 41 Package depth(mm) 150 JAN Code 4977292262637
Package weight(g) 275 Size(mm) Approx. diameter 148 × depth 25