1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Hobby Anvil

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Small Hobby Anvil
  • Small Hobby Anvil
  • Small Hobby Anvil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 655.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small anvil convenient for metal engraving and detailed work.
[Features]
· Easy-to-handle compact size.
[Applications]
· Use for fine metal work such as metal engraving, hobbies, etc.

Part Number
SHA-1 0.7KG
SHA-2 1.2KG
SHA-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipJAN Code Package width
(mm)
Package height
(mm)
Packaging depth
(mm)
Package weight
(g)
Specifications

฿ 655.19

VICE 1 Piece(s) 9 Day(s) 49772922212521477063660Anvil top surface size: 92 × 42 mm

฿ 1,004.36

VICE 1 Piece(s) 7 Day(s) 497729222126916185751,180Anvil top surface size: 100 × 47 mm.

฿ 1,665.90

VICE 1 Piece(s) 9 Day(s) 4977292221276200107993080Anvil top surface size: 117 × 60 mm

Loading...

  1. 1