1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bench Vise 50 mm V-5

LATERAL VISE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 947.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Secure firmly to work bench, table, etc. Do not hit the handle or the main body with a hammer, etc.

Product Description

It is made of cast metal and is heavy, so it has excellent stability.
[Features]
·With a 360-degree turntable, it can handle detailed work
·With an anvil, it can also be used for detailed work
[Applications]
·Hobby, craft work, engraving work, etc.

Part Number
V-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 947.03

LATERAL VISE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Aperture of Opening(mm) 55 Mouth depth(mm) 30 Mouth width(mm) 50
JAN Code 4977292220231 Package width(mm) 220 Package height(mm) 103
Packaging depth(mm) 193 Anvil size(mm) 35 × 50 Clamp width(mm) 50
Mass(g) 2,500 Package weight(g) 2,800

Please check the type/dimensions/specifications of the part V-5 in the Bench Vise 50 mm V-5 series.